3.2.4.18 USB_HOST_INIT Structure
C
typedef struct {
size_t nTPLEntries;
USB_HOST_TPL_ENTRY * tplList;
USB_HOST_HCD * hostControllerDrivers;
} USB_HOST_INIT;
Summary
USB Host Initialization Data Structure
This data type defines the data required to initialize the host layer. A pointer to a structure of this type is required by the USB_HOST_Initialize() function.
Members
| Members | Description |
| size_t nTPLEntries; | Size of the TPL table. |
| USB_HOST_TPL_ENTRY * tplList; | Pointer to the TPL table for this host layer implementation. |
| USB_HOST_HCD * hostControllerDrivers; | This is a pointer to a table of host controller drivers that the host layer will operate on. The number of entries in this table is specified via the USB_HOST_CONTROLLERS_NUMBER configuration macro in system_config.h. |
Remarks
This data structure is specific to the PIC32MX and PIC32WK implementation of the USB Host layer.