3.2.4.19 USB_HOST_EVENT_RESPONSE Enumeration
C
typedef enum {
USB_HOST_EVENT_RESPONSE_NONE = 0
} USB_HOST_EVENT_RESPONSE;
Summary
Host Layer Events Handler Function Response Type.
This is the definition of the Host Layer Event Handler Response Type.
Members
| Members | Description |
| USB_HOST_EVENT_RESPONSE_NONE = 0 | Returning this value indicates no application response to the host event. |
Remarks
None.