2.4.4.2 USB_DEVICE_AUDIO_V2_MAX_ALTERNATE_SETTING Macro
C
#define USB_DEVICE_AUDIO_V2_MAX_ALTERNATE_SETTING
Summary
Maximum number of Alternate Settings
This macro defines the maximum number of Alternate Settings per streaming interface. If the Audio 2.0 Device features multiple streaming interfaces, this configuration constant should be equal to the maximum number of alternate required amongst the streaming interfaces.