2.4.4 Configuring the Library
The application designer must specify the following configuration parameters while using
            the USB Audio 2.0 Device Driver. The configuration macros that implement these
            parameters must be located in the system_config.h file in the
            application project and a compiler include path (to point to the folder that contains
            this file) should be specified.
Topics
| Name | Description | 
| USB_DEVICE_AUDIO_V2_INSTANCES_NUMBER | Specifies the number of Audio 2.0 Function Driver instances. | 
| USB_DEVICE_AUDIO_V2_MAX_ALTERNATE_SETTING | Specifies the maximum number of Alternate Settings per streaming interface. | 
| USB_DEVICE_AUDIO_V2_MAX_STREAMING_INTERFACES | Specifies the maximum number of Audio 2.0 Streaming interfaces in an Audio 2.0 Function Driver instance. | 
| USB_DEVICE_AUDIO_V2_QUEUE_DEPTH_COMBINED | Specifies the combined queue size of all Audio 2.0 function driver instances. | 
| Configuration on MCC | This section describes the symbols available in the MCC that can be configured. |