3.5.3 Configuring the Library
The USB HID Host Mouse Driver requires configuration constants to be specified in the
                system_config.h file. These constants define the build time
            configuration (functionality and static resources) of the USB HID Host Mouse Driver.
Macros
| Name | Description | 
| USB_HID_GLOBAL_PUSH_POP_STACK_SIZE | Specifies the Global PUSH POP stack size supported. | 
| USB_HOST_HID_INSTANCES_NUMBER | Specifies the number of HID instances. | 
| USB_HOST_HID_INTERRUPT_IN_ENDPOINTS_NUMBER | Specifies the maximum number of INTERRUPT IN endpoints supported. | 
| USB_HOST_HID_MOUSE_BUTTONS_NUMBER | Specifies the number of Mouse buttons supported. | 
| USB_HOST_HID_USAGE_DRIVER_SUPPORT_NUMBER | Specifies the number of Usage driver registered. | 
| Configuration on MCC | This section describes the symbols available in the MCC that can be configured. |