3.5.1.2.10 Graph
The Graph element plots the incoming data streams in a two-dimensional graph. The graph can be configured to accept zooming and scrolling by mouse interaction or to be static ignoring any mouse interaction.

The Graph element plots the incoming data streams in a two-dimensional graph. The graph can be configured to accept zooming and scrolling by mouse interaction or to be static ignoring any mouse interaction.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.