3.5.1.2.14 Table
The Table element displays one or more data sources in a table. Two modes are supported, Auto Labels and Manual Labels. In the Auto Labels mode, each cell is split into two fields, the field to the left is a label with the name of the data stream and the field to the right is the actual data of the stream. In the Manual Labels mode each cell can be manually configured to either be a Label cell or a Data cell. The mode is selected by the checkbox named Auto Labels in the configuration, see Configuration.