The main clock oscillator is implemented using the crystal (Y2), ECS-240-10-37B2-JTN-TR.
Alternatively, the user can use the mounted MEMS oscillator (Y3) instead of the crystal. In that
case, remove resistors R21 and R22, and populate resistors R23 and R25.Figure 3-12. Processor Main Clock
DS50004212A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.