3.2.7.2 SPI Distribution

The SAMA7G54 Curiosity Pro features three SPIs. The following schematic shows the SPI distribution.

Figure 3-19. SPI Distribution

The serial clock and data lines are shared by the five connected peripherals. Each peripheral has its own dedicated chip select line, as detailed in the table below.

Table 3-5. SPI Chip Select Peripheral Distribution

Peripheral

Interface

Chip Select Signal

PIO

mikroBUS1

FLEXCOM11

MBUS0_CS

PB6

mikroBUS2

MBUS1_CS

PB7

RPi connectorFLEXCOM8

RPI_NPCS0

PB11

RPI_NPCS1

PB12
SODIMM GMACGMAC0_CS
M.2 moduleFLEXCOM0M2_WIFI_CSPE6

USBC controller

USBIO_SPI_CS_A

PE7

Table 3-6. FLEXCOM/PIO/Resistor/Net Correspondence
FLEXCOMPIO (if Direct Connection)ResistorNet after the Resistor
FLEXCOM0_IO0PE03R60M2_WIFI_MOSI
––R61USBIO_SPI_MOSI_A
FLEXCOM0_IO1PE04R62M2_WIFI_MISO
––R63USBIO_SPI_MISO_A
FLEXCOM0_IO2PE05R66M2_WIFI_SCK
––R67USBIO_SPI_SCK_A
FLEXCOM0_IO3PE06R68M2_WIFI_CS
FLEXCOM0_IO4PE07R70USBIO_SPI_CS_A
FLEXCOM5_IO0PA10R48ISC_TWD
––R125MIPI_TWD
––R126MBUS0_TWD
––R127MBUS1_TWD
––R128RPI_TWD
––R50M2_WIFI_TWD
FLEXCOM5_IO1PA11R40ISC_TWCK
––R114MIPI_TWCK
––R115MBUS0_TWCK
––R116MBUS1_TWCK
––R118RPI_TWCK
––R49M2_WIFI_TWCK
FLEXCOM8_IO0PB08R42RPI_MOSI
––R43GMAC0_MOSI
FLEXCOM8_IO1PB09R44RPI_MISO
––R47GMAC0_MISO
FLEXCOM8_IO2PB10R51RPI_SCK
––R52GMAC0_SCK
FLEXCOM8_IO3PB11R53RPI_NPCS0
FLEXCOM8_IO4PB12R55RPI_NPCS1
––R56GMAC0_CS
FLEXCOM10_IO0PC30R106PMIC_TWD
––R107PAC1934_TWD0
––R108EEPROM_TWD
––R109GMAC0_TWD
FLEXCOM10_IO1PC31R100PMIC_TWCK
––R101PAC1934_TWCK0
––R103EEPROM_TWCK
––R104GMAC0_TWCK
FLEXCOM11_IO0PB03R74MBUS0_MOSI
––R75MBUS1_MOSI
FLEXCOM11_IO1PB04R79MBUS0_MISO
––R80MBUS1_MISO
FLEXCOM11_IO2PB05R84MBUS0_SCK
––R85MBUS1_SCK
FLEXCOM11_IO3PB06R89MBUS0_CS
FLEXCOM11_IO4PB07R91MBUS1_CS
Note:
  1. Not populated.