2.2.3.2 Write Memory
The opcode to write memory is 0x0111. The write memory command allows the host to write values in the Flash of the BM70/71 module. For more details on commands, see Commands.
The opcode to write memory is 0x0111. The write memory command allows the host to write values in the Flash of the BM70/71 module. For more details on commands, see Commands.