2.2.3.3 Write Continue
The opcode to continue write is 0x0111. The write continue command functions as the write memory command, which also allows the host to write values into the flash. However, the write continue command uses a smaller command packet and has lesser overhead to improve programming throughput. For more details on commands, see Commands.