2.2.3.1 Flash Erase Memory
The opcode to erase flash memory is 0x0112. This command erases pages in the internal memory of the BM70/71. For more details on commands, see Commands.
The opcode to erase flash memory is 0x0112. This command erases pages in the internal memory of the BM70/71. For more details on commands, see Commands.