34.9.3.9 Using the Peripheral DMA Controller (PDC) in Host Mode
The use of the PDC significantly reduces the CPU load.
To ensure correct implementation, respect the following programming sequences:
The use of the PDC significantly reduces the CPU load.
To ensure correct implementation, respect the following programming sequences:
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.