34.9.5.5.2 Usage
TWI High-speed mode usage is the same as the standard TWI (see Read/Write Flowcharts).
TWI High-speed mode usage is the same as the standard TWI (see Read/Write Flowcharts).
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.