The recommendation is to add a bulk and a decoupling capacitor at the input supply pin (VDD and GND pins) of the RNWF11 Module.Figure 2-4. Recommended Module Power Supply Connections
Note:
The value of the C1 and C2 capacitors can vary based on the application requirement.
Place the C1 and C2 capacitors close to the module pin.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.