28.8.5 CLCnSEL1
Name: | CLCnSEL1 |
Offset: | 0x058F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D2S[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bits 5:0 – D2S[5:0] CLCn Data2 Input Selection
Reset States: |
|
Value | Description |
---|---|
n | Refer to the CLC Input Selection table for input selections |