28.8.12 CLCDATA
Name: | CLCDATA |
Offset: | 0x0597 |
CLC Data Output Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLC4OUT | CLC3OUT | CLC2OUT | CLC1OUT | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3 – CLCxOUT Mirror copy of CLCx_out
Value | Description |
---|---|
1 | CLCx_out is 1 |
0 | CLCx_out is 0 |