10.2.2 BOR Is Off in Sleep
When the BOREN bits are programmed to ‘10
’, the BOR is on, except in Sleep. BOR protection is
not active during Sleep, but device wake-up will be delayed until the BOR can determine
that VDD is higher than the BOR threshold. The device wake-up will be delayed
until the BOR is ready.