11.3.6 OSCSTAT

Oscillator Status Register
Name: OSCSTAT
Offset: 0x0210

Bit 76543210 
  HFORMFORLFORSORADORSFOR  
Access RRRRRR 
Reset 000000 

Bit 6 – HFOR HFINTOSC Ready

ValueDescription
1 The HFINTOSC is ready for use
0 The HFINTOSC is not enabled, or it is not ready for use

Bit 5 – MFOR MFINTOSC Ready

ValueDescription
1 The MFINTOSC is ready for use
0 The MFINTOSC is not enabled, or it is not ready for use

Bit 4 – LFOR LFINTOSC Ready

ValueDescription
1 The LFINTOSC is ready for use
0 The LFINTOSC is not enabled, or is not ready for use

Bit 3 – SOR Secondary Oscillator (SOSC) Ready

ValueDescription
1 The Secondary oscillator is ready for use
0 The Secondary oscillator is not enabled, or is not ready for use

Bit 2 – ADOR ADCRC Oscillator Ready

ValueDescription
1 The ADCRC oscillator is ready for use
0 The ADCRC oscillator is not enabled, or is not ready for use

Bit 1 – SFOR SFINTOSC Oscillator Ready

ValueDescription
1 The SFINTOSC oscillator is ready for use
0 The SFINTOSC oscillator is not enabled, or is not ready for use