B Appendix: Timing Parameters
(Ask a Question)The following table lists the timing parameters used in this document.
| Parameter | Description |
|---|---|
| tXPR | Exit reset from CKE HIGH to a valid command |
| tINIT1 | Minimum CKE LOW time after completion of voltage ramp |
| tINIT3 | Minimum idle time after the first CKE assertion |
| tINIT5 | Maximum duration of device auto initialization |
| tZQINIT | ZQ initial calibration |
| tRP | PRECHARGE command period |
| tRFC | REFRESH-to-ACTIVATE or REFRESH command period |