5 QDR Memory Controller
(Ask a Question)The PolarFire QDR subsystem addresses memory solution requirements for communication applications. The subsystem can be configured to support QDR II+ and QDR II+ Xtreme memory devices. The subsystem is intended for accessing QDR memories for applications that require high-speed data transfer. QDR SRAMs are a family of SRAMs with separate read and write channels, each operating at double date rate, optimized for high-performance communication applications (Example: Data Plane Memory of Routers performing functions such as packet buffering, statistics counting, and flow rate control).
The PolarFire QDR subsystem is made up of the following soft and hard blocks as shown in the following figure:
- QDRC (Soft Block)
- I/O Lane (Hard Block)
- Phase-Locked Loop (PLL) (Hard Block)