Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | EVCTRL | 7:0 | TUNEINV | TUNEEI | CLKFAILEO | |||||
0x01 ... 0x03 |
Reserved | |||||||||
0x04 | INTENCLR | 7:0 | OSC16MRDY | CLKFAIL | XOSCRDY | |||||
15:8 | DFLLULPNOLOCK | DFLLULPLOCK | DFLLULPRDY | |||||||
23:16 | DPLLLDRTO | DPLLLTO | DPLLLCKF | DPLLLCKR | ||||||
31:24 | ||||||||||
0x08 | INTENSET | 7:0 | OSC16MRDY | CLKFAIL | XOSCRDY | |||||
15:8 | DFLLULPNOLOCK | DFLLULPLOCK | DFLLULPRDY | |||||||
23:16 | DPLLLDRTO | DPLLLTO | DPLLLCKF | DPLLLCKR | ||||||
31:24 | ||||||||||
0x0C | INTFLAG | 7:0 | OSC16MRDY | CLKFAIL | XOSCRDY | |||||
15:8 | DFLLULPNOLOCK | DFLLULPLOCK | DFLLULPRDY | |||||||
23:16 | DPLLLDRTO | DPLLLTO | DPLLLCKF | DPLLLCKR | ||||||
31:24 | ||||||||||
0x10 | STATUS | 7:0 | OSC16MRDY | CLKSW | CLKFAIL | XOSCRDY | ||||
15:8 | DFLLULPNOLOCK | DFLLULPLOCK | DFLLULPRDY | |||||||
23:16 | DPLLLDRTO | DPLLLTO | DPLLLCKF | DPLLLCKR | ||||||
31:24 | ||||||||||
0x14 | XOSCCTRL | 7:0 | ONDEMAND | RUNSTDBY | SWBACK | CFDEN | XTALEN | ENABLE | ||
15:8 | STARTUP[3:0] | AMPGC | GAIN[2:0] | |||||||
0x16 | CFDPRESC | 7:0 | CFDPRESC[2:0] | |||||||
0x17 |
Reserved | |||||||||
0x18 | OSC16MCTRL | 7:0 | ONDEMAND | RUNSTDBY | FSEL[1:0] | ENABLE | ||||
0x19 ... 0x1B |
Reserved | |||||||||
0x1C | DFLLULPCTRL | 7:0 | ONDEMAND | RUNSTDBY | DITHER | SAFE | BINSE | Reserved | ENABLE | |
15:8 | DIV[2:0] | |||||||||
0x1E | DFLLULPDITHER | 7:0 | PER[2:0] | STEP[2:0] | ||||||
0x1F | DFLLULPRREQ | 7:0 | RREQ | |||||||
0x20 | DFLLULPDLY | 7:0 | DELAY[7:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x24 | DFLLULPRATIO | 7:0 | RATIO[7:0] | |||||||
15:8 | RATIO[10:8] | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x28 | DFLLULPSYNCBUSY | 7:0 | DELAY | ENABLE | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x2C | DPLLCTRLA | 7:0 | ONDEMAND | RUNSTDBY | ENABLE | |||||
0x2D ... 0x2F |
Reserved | |||||||||
0x30 | DPLLRATIO | 7:0 | LDR[7:0] | |||||||
15:8 | LDR[11:8] | |||||||||
23:16 | LDRFRAC[3:0] | |||||||||
31:24 | ||||||||||
0x34 | DPLLCTRLB | 7:0 | REFCLK[1:0] | WUF | LPEN | FILTER[1:0] | ||||
15:8 | LBYPASS | LTIME[2:0] | ||||||||
23:16 | DIV[7:0] | |||||||||
31:24 | DIV[10:8] | |||||||||
0x38 | DPLLPRESC | 7:0 | PRESC[1:0] | |||||||
0x39 ... 0x3B |
Reserved | |||||||||
0x3C | DPLLSYNCBUSY | 7:0 | DPLLPRESC | DPLLRATIO | ENABLE | |||||
0x3D ... 0x3F |
Reserved | |||||||||
0x40 | DPLLSTATUS | 7:0 | CLKRDY | LOCK |