Refer to Mix-Secure Peripherals for more information on register access rights
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | CMD[6:0] | |||||||
15:8 | CMDEX[7:0] | |||||||||
0x02 ... 0x03 |
Reserved | |||||||||
0x04 | CTRLB | 7:0 | RWS[3:0] | |||||||
15:8 | FWUP | SLEEPPRM[1:0] | ||||||||
23:16 | CACHEDIS | READMODE[1:0] | ||||||||
31:24 | ||||||||||
0x08 | CTRLC | 7:0 | MANW | |||||||
0x09 |
Reserved | |||||||||
0x0A | EVCTRL | 7:0 | AUTOWINV | AUTOWEI | ||||||
0x0B |
Reserved | |||||||||
0x0C | INTENCLR | 7:0 | NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||
0x0D ... 0x0F |
Reserved | |||||||||
0x10 | INTENSET | 7:0 | NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||
0x11 ... 0x13 |
Reserved | |||||||||
0x14 | INTFLAG | 7:0 | NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||
0x15 ... 0x17 |
Reserved | |||||||||
0x18 | STATUS | 7:0 | DALFUSE[1:0] | READY | LOAD | PRM | ||||
15:8 | ||||||||||
0x1A ... 0x1B |
Reserved | |||||||||
0x1C | ADDR | 7:0 | AOFFSET[7:0] | |||||||
15:8 | AOFFSET[15:8] | |||||||||
23:16 | ARRAY[1:0] | |||||||||
31:24 | ||||||||||
0x20 | SULCK | 7:0 | DS | AS | BS | |||||
15:8 | SLKEY[7:0] | |||||||||
0x22 | NSULCK | 7:0 | DNS | ANS | BNS | |||||
15:8 | NSLKEY[7:0] | |||||||||
0x24 | PARAM | 7:0 | FLASHP[7:0] | |||||||
15:8 | FLASHP[15:8] | |||||||||
23:16 | DFLASHP[3:0] | PSZ[2:0] | ||||||||
31:24 | DFLASHP[11:4] | |||||||||
0x28 ... 0x2F |
Reserved | |||||||||
0x30 | DSCC | 7:0 | DSCKEY[7:0] | |||||||
15:8 | DSCKEY[15:8] | |||||||||
23:16 | DSCKEY[23:16] | |||||||||
31:24 | DSCKEY[29:24] | |||||||||
0x34 | SECCTRL | 7:0 | DXN | DSCEN | SILACC | TAMPEEN | ||||
15:8 | TEROW[2:0] | |||||||||
23:16 | ||||||||||
31:24 | KEY[7:0] | |||||||||
0x38 | SCFGB | 7:0 | BCWEN | BCREN | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x3C | SCFGAD | 7:0 | URWEN | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x40 | NONSEC | 7:0 | WRITE | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x44 | NSCHK | 7:0 | WRITE | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |