Jump to main content
MPLAB® Harmony Class B Library for PIC32CM MC00 devices
Search
1
MPLAB® Harmony Class B Library for PIC32CM MC00 devices
1.1
CLASSB_CLOCK_DEFAULT_CLOCK_FREQ
1.2
CLASSB_CLOCK_ERROR_PERCENT
1.3
CLASSB_CLOCK_MAX_CLOCK_FREQ
1.4
CLASSB_CLOCK_MAX_SYSTICK_VAL
1.5
CLASSB_CLOCK_MAX_TEST_ACCURACY
1.6
CLASSB_CLOCK_MUL_FACTOR
1.7
CLASSB_CLOCK_RTC_CLK_FREQ
1.8
CLASSB_CLOCK_TEST_RTC_CYCLES
1.9
CLASSB_CLOCK_TEST_RTC_RATIO_NS
1.10
CLASSB_CLOCK_TEST_RATIO_NS_MS
1.11
CLASSB_COMPL_RESULT_ADDR
1.12
CLASSB_FLASH_CRC32_POLYNOMIAL
1.13
CLASSB_INTERRUPT_COUNT_VAR_ADDR
1.14
CLASSB_INTERRUPT_TEST_VAR_ADDR
1.15
CLASSB_INTR_DEVICE_VECT_OFFSET
1.16
CLASSB_INTR_MAX_INT_COUNT
1.17
CLASSB_INTR_TEST_RTC_COUNT
1.18
CLASSB_INTR_TEST_TC_COUNT
1.19
CLASSB_INTR_VECTOR_TABLE_SIZE
1.20
CLASSB_INVALID_TEST_ID
1.21
CLASSB_ONGOING_TEST_VAR_ADDR
1.22
CLASSB_RESULT_ADDR
1.23
CLASSB_SRAM_ALL_32BITS_HIGH
1.24
CLASSB_SRAM_APP_AREA_START
1.25
CLASSB_SRAM_BUFF_START_ADDRESS
1.26
CLASSB_SRAM_FINAL_WORD_ADDRESS
1.27
CLASSB_SRAM_STARTUP_TEST_SIZE
1.28
CLASSB_SRAM_TEMP_STACK_ADDRESS
1.29
CLASSB_TEST_IN_PROG_VAR_ADDR
1.30
CLASSB_WDT_TEST_IN_PROG_VAR_ADDR
1.31
CLASSB_SST_RESULT_BF
1.32
CLASSB_RST_RESULT_BF
1.33
CLASSB_CPU_PC_TEST_VALUES
1.34
CLASSB_INIT_STATUS
1.35
CLASSB_PORT_INDEX
1.36
CLASSB_PORT_PIN
1.37
CLASSB_PORT_PIN_STATE
1.38
CLASSB_SRAM_MARCH_ALGO
1.39
CLASSB_STARTUP_STATUS
1.40
CLASSB_TEST_ID
1.41
CLASSB_TEST_STATUS
1.42
CLASSB_TEST_STATE
1.43
CLASSB_TEST_TYPE
1.44
CLASSB_App_WDT_Recovery
1.45
CLASSB_CPU_RegistersTest
1.46
CLASSB_CPU_PCTest
1.47
CLASSB_ClearTestResults
1.48
CLASSB_ClockTest
1.49
CLASSB_GetTestResult
1.50
CLASSB_FlashCRCGenerate
1.51
CLASSB_FlashCRCTest
1.52
CLASSB_GlobalsInit
1.53
CLASSB_IO_InputSamplingEnable
1.54
CLASSB_Init
1.55
CLASSB_SelfTest_FailSafe
1.56
CLASSB_SRAM_MarchTestInit
1.57
CLASSB_RST_IOTest
1.58
CLASSB_SRAM_TEST_BUFFER_SIZE
1.59
CLASSB_SST_InterruptTest
1.60
CLASSB_SST_WDT_Recovery
1.61
CLASSB_Startup_Tests
1.62
CLASSB_TestWDT