42.5.7.3 RAW8

Data type is set to 0x2A.

Table 42-42. RAW8 Mapping
VPCFG.DE VPCFG.PA DEMUX_DATA Slice RAW8 Data Mapping
0 0 demux_data[39:12] 0
demux_data[11:0] {4’b0000, RAW[7:0]
0 1 demux_data[39:12] 0
demux_data[11:0] {RAW[7:0], 4’b0000}
1 1 (10-8-10) demux_data[39:12] 0
demux_data[11:0] {RAW_DECODER[9:0],2’b00}
1 1(12-8-12) demux_data[39:12] 0
demux_data[11:0] RAW_DECODER[11:0]

When the Recommended Memory Storage format is used, refer to the following table:

Table 42-43. RAW8 Recommended Memory Storage
Addr receive_buffer[31:24] receive_buffer[23:16] receive_buffer[15:8] receive_buffer[7:0]
Pixel ID P4 P3 P2 P1
0x00 d7 d6 d5 d4 d3 d2 d1 d0 c7 c6 c5 c4 c3 c2 c1 c0 b7 b6 b5 b4 b3 b2 b1 b0 a7 a6 a5 a4 a3 a2 a1 a0
Pixel ID P8 P7 P6 P5
0x04 h7 h6 h5 h4 h3 h2 h1 h0 g7 g6 g5 g4 g3 g2 g1 g0 f7 f6 f5 f4 f3 f2 f1 f0 e7 e6 e5 e4 e3 e2 e1 e0