42.5.7.6 RAW14
Data type is set to 0x2D.
VPCFG.PA | DEMUX_DATA Slice | RAW10 Data Mapping |
---|---|---|
0 | demux_data[39:14] | 0 |
demux_data[39:14] | RAW[13:0] | |
1 | demux_data[39:12] | 0 |
demux_data[11:0] | RAW[13:2] |
When the Recommended Memory Storage format is used, refer to the following table:
Addr | receive_buffer[31:24] | receive_buffer[23:16] | receive_buffer[15:8] | receive_buffer[7:0] | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Pixel ID | P4[13:6] | P3[13:6] | P2[13:6] | P1[13:6] | ||||||||||||||||||||||||||||
0x00 | d13 | d12 | d11 | d10 | d9 | d8 | d7 | d6 | c13 | c12 | c11 | c10 | c9 | c8 | c7 | c6 | b13 | b12 | b11 | b10 | b9 | b8 | b7 | b6 | a13 | a12 | a11 | a10 | a9 | a8 | a7 | a6 |
Pixel ID | P5[13:6] | P4[5:0] | P3[5:0] | P2[5:0] | P1[5:0] | |||||||||||||||||||||||||||
0x04 | e13 | e12 | e11 | e10 | e9 | e8 | e7 | e6 | d5 | d4 | d3 | d2 | d1 | d0 | c5 | c4 | c3 | c2 | c1 | c0 | b5 | b4 | b3 | b2 | b1 | b0 | a5 | a4 | a3 | a2 | a1 | a0 |
Pixel ID | P6[5:0] | P5[5:0] | P8[13:6] | P7[13:6] | P6[13:6] | |||||||||||||||||||||||||||
0x08 | f1 | f0 | p5 | p4 | p3 | p2 | p1 | p0 | h13 | h12 | h11 | h10 | h9 | h8 | h7 | h6 | g13 | g12 | g11 | g10 | g9 | g8 | g7 | g6 | f13 | f12 | f11 | f10 | f9 | f8 | f7 | f6 |
Pixel ID | P10[13:6] | P9[13:6] | P8[5:0] | P7[5:0] | P6[5:0] | |||||||||||||||||||||||||||
0x0C | q13 | q12 | q11 | q10 | q9 | q8 | q7 | q6 | p13 | p12 | p11 | p10 | p9 | p8 | p7 | p6 | h5 | h4 | h3 | h2 | h1 | h0 | g5 | g4 | g3 | g2 | g1 | g0 | f5 | f4 | f3 | f2 |