42.5.7.4 RAW10
Data type is set to 0x2B.
VPCFG.PA | DEMUX_DATA Slice | RAW10 Data Mapping |
---|---|---|
0 | demux_data[39:12] | 0 |
demux_data[11:0] | {2’b00, RAW[9:0]} | |
1 | demux_data[39:12] | 0 |
demux_data[11:0] | {RAW[9:0], 2’b00} |
When the Recommended Memory Storage format is used, refer to the following table:
Addr | receive_buffer[31:24] | receive_buffer[23:16] | receive_buffer[15:8] | receive_buffer[7:0] | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Pixel ID | P4[9:2] | P3[9:2] | P2[9:2] | P1[9:2] | ||||||||||||||||||||||||||||
0x00 | d9 | d8 | d7 | d6 | d5 | d4 | d3 | d2 | c9 | c8 | c7 | c6 | c5 | c4 | c3 | c2 | b9 | b8 | b7 | b6 | b5 | b4 | b3 | b2 | a9 | a8 | a7 | a6 | a5 | a4 | a3 | a2 |
Pixel ID | P7[9:2] | P6[9:2] | P5[9:2] | P4[1:0] | P3[1:0] | P2[1:0] | P1[1:0] | |||||||||||||||||||||||||
0x04 | g9 | g8 | g7 | g6 | g5 | g4 | g3 | g2 | f9 | f8 | f7 | f6 | f5 | f4 | f3 | f2 | e9 | e8 | e7 | e6 | e5 | e4 | e3 | e2 | d1 | d0 | c1 | c0 | b1 | b0 | a1 | a0 |
Pixel ID | P10[9:2] | P9[9:2] | P8[1:0] | P7[1:0] | P6[1:0] | P5[1:0] | P8[9:2] | |||||||||||||||||||||||||
0x08 | j9 | j8 | j7 | j6 | j5 | j4 | j3 | j2 | i9 | i8 | i7 | i6 | i5 | i4 | i3 | i2 | h1 | h0 | g1 | g0 | f1 | f0 | e1 | e0 | h9 | h8 | h7 | h6 | h5 | h4 | h3 | h2 |