74.6.11 I2SMCC Timings
Timings are provided in the following domains:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 15 pF, DRV= 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 15 pF, DRV= 0, SR = 1
Symbol | Parameter | Min | Max | Unit | |
---|---|---|---|---|---|
Host Mode | |||||
fI2SMCC_SCK | Frequency in Host mode | – | 12.5 | MHz | |
I2S0 | I2SMCC_DINx setup time before I2SMCC_SCK rises | 18 | – | ns | |
I2S1 | I2SMCC_DINx hold time after I2SMCC_SCK rises | 0 | – | ns | |
I2S2 | I2SMCC_SCK falling to I2SMCC_DOUTx delay | 0 | 7 | ns | |
I2S3 | I2SMCC_SCK falling to I2SMCC_WS delay | 0 | 7 | ns | |
Client Mode | |||||
fI2SMCC_SCK | Frequency in Client mode | – | 12.5 | MHz | |
I2S4 | I2SMCC_DINx setup time before I2SMCC_SCK rises | 3 | – | ns | |
I2S5 | I2SMCC_DINx hold time after I2SMCC_SCK rises | 1 | – | ns | |
I2S6 | I2SMCC_WS setup time before I2SMCC_SCK rises | 7 | – | ns | |
I2S7 | I2SMCC_WS hold time after I2SMCC_SCK rises | 0 | – | ns | |
I2S8 | I2SMCC_SCK falling to I2SMCC_DOUTx delay | 5 | 18 | ns |