74.6.10 SSC Timings
Timings are provided in the following domains:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 1
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
SSC TX Timings - Client Mode (TK Input) | |||||
fTK | TK frequency (TK input) | – | – | 25.0 | MHz |
tTK | Minimum TK period | – | 40.0 | – | ns |
SSC1 | TK edge to TF/TD | – | 5.0 | 18.0 | ns |
SSC5 | TF setup time before TK edge | – | 0.0 | – | ns |
SSC6 | TF hold time after TK edge | – | tMCK | – | ns |
SSC7 | TK edge to TF/TD with STDDLY = 0, START = 4,5,7 | 3 x tMCK + | 5.0 | 18.0 | ns |
SSC TX Timings - Host Mode (TK Output) | |||||
fTK | TK frequency (TK output) | – | – | 26.7 | MHz |
tTK | Minimum TK period | – | 37.5 | – | ns |
SSC0 | TK edge to TF/TD | – | 0 | 8 | ns |
SSC2 | TF setup time before TK edge | – | 15 | – | ns |
SSC3 | TF hold time after TK edge | – | 0 | – | ns |
SSC4 | TK edge to TF/TD with STDDLY = 0, START = 4,5,7 | 2 x tMCK + | 0 | 8 | ns |
SSC14 | TK rise time or fall time (TK input)(1) | – | – | 10.0 | ns |
SSC RX Timings - Client Mode (RK Input) | |||||
fRK | RK frequency (RK input) | – | – | 25.0 | MHz |
tRK | Minimum RK period | – | 40.0 | – | ns |
SSC8 | RF/RD setup time before RK edge | – | 0.0 | – | ns |
SSC9 | RF/RD hold time after RK edge | – | tMCK | – | ns |
SSC10 | RK edge to RF | – | 5.0 | 18.0 | ns |
SSC RX Timings - Host Mode (RK Output) | |||||
fRK | RK frequency (RK output) | – | – | 26.7 | MHz |
tRK | Minimum RK period | – | 37.5 | – | ns |
SSC11 | RD/RF setup time before RK edge | – | 7 – tMCK | – | ns |
SSC12 | RD/RF hold time after RK edge (RF input) | – | tMCK | – | ns |
SSC13 | RK edge to RF | – | 0 | 8 | ns |
Note:
- SSC14 applies to RK when RK is selected instead of TK (SSC_TCMR.CKS = RK).