74.6.5 QSPI Characteristics
The following timings are given for the Serial Memory mode (QSPI_MR.SMM=1). In this mode, only SPI mode 0 is supported. Refer to Quad Serial Peripheral Interface (QSPI) for more details.
The following timings are given for the Serial Memory mode (QSPI_MR.SMM=1). In this mode, only SPI mode 0 is supported. Refer to Quad Serial Peripheral Interface (QSPI) for more details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.