16.10.1.2 NCS Waveform

Similar to the NRD signal, the NCS signal can be divided into a setup time, a pulse length and a hold time:

  • NCS_RD_SETUP: the NCS setup time is defined as the setup time of the address before the NCS falling edge.
  • NCS_RD_PULSE: the NCS pulse length is the time between the NCS falling edge and the NCS rising edge.
  • NCS_RD_HOLD: the NCS hold time is defined as the hold time of the address after the NCS rising edge.