27 32-Bit Programmable Cyclic Redundancy Check (CRC) Generator
The Programmable Cyclic Redundancy Check (CRC) module is a software-configurable CRC generator. The module provides a hardware implemented method of quickly generating checksums for various communication and security applications. The CRC engine calculates the CRC checksum without CPU intervention; moreover, it is much faster than the software implementation.
The programmable CRC generator provides the following features:
- User-Programmable CRC Polynomial Equation, up to 32 bits
- Programmable Shift Direction (Little or Big-Endian)
- Independent Data and Polynomial Lengths
- Configurable Interrupt Output
- Data FIFO