18 Universal Asynchronous Receiver Transmitter (UART)
The Universal Asynchronous Receiver Transmitter (UART) is a flexible serial communication peripheral used to interface microcontrollers with other equipment, including computers and peripherals. The UART is a full-duplex, asynchronous communication channel that can be used to implement protocols, such as RS-232 and RS-485.
The UART also supports the following hardware extensions:
- LIN 2.2/J2602
- IrDA®
- Digital Multiplex 512 (DMX)
- Smart Card (ISO 7816)
The primary features of the UART are:
- Full or Half-Duplex Operation
- Up to 8-Deep TX and RX First-In First-Out (FIFO) Buffers
- 8-Bit or 9-Bit Data Width
- Configurable Stop Bit Length
- Flow Control
- Auto-Baud Calibration
- Parity, Framing and Buffer Overrun Error Detection
- Address Detect
- Break Transmission
- Transmit and Receive Polarity Control
- Operation in Sleep mode
- Wake from Sleep on Sync Break Received Interrupt