25 Configurable Logic Cell (CLC)
The Configurable Logic Cell (CLC) module allows the user to specify combinations of signals as inputs to a logic function and to use the logic output to control other peripherals or I/O pins. This provides greater flexibility and potential in embedded designs since the CLC module can operate outside the limitations of software execution and supports a vast number of output designs. The high-level features include:
- General Purpose Logic Block
- 32 Input Sources, Including External Pins and Other Device Peripheral Outputs
- Combinational Logic Modes
- Sequential Logic Modes
- Edge Detection and Interrupt Generation When Processor is in Sleep
- Delay Generation
- Inversion Logic
- Signal Routing Between Otherwise Unconnected Peripherals