21 Single-Edge Nibble Transmission (SENT)
SENT is a unidirectional, single-wire communications protocol that is based on SAE J2716, “SENT – Single-Edge Nibble Transmission for Automotive Applications”. The protocol supports point-to-point transmission of signal values using a signal system based on successive falling edges. It allows for high-resolution data transmission with a lower system cost than available serial data solutions, and it is intended for use in applications where data need to be communicated from a sensor to a central controller, such as an Engine Control Unit (ECU).
- Asynchronous Transmitter (default)
- Synchronous Transmitter
- Receiver
- Automatic Data Rate Synchronization
- Optional Automatic Detection of CRC Errors in Receive Mode
- Optional Hardware Calculation of CRC in Transmit Mode
- Support for Optional Pause Pulse Period
- Data Buffering for One Message Frame
- Selectable Data Length for Transmit/Receive from Three to Six Nibbles
- Automatic Detection of Framing Errors
- Separately Mappable Input and Output Functions on Devices with Peripheral Pin Select (PPS)