1 Device Overview
This document contains device-specific information for the dsPIC33AK128MC106 Digital Signal Controller (DSC) family of devices.
The dsPIC33AK128MC106 devices support a high-performance architecture with the Digital Signal Processor (DSP) and a Single and Double Precision Floating Point Unit (FPU). The dsPIC33AK128MC106 family of devices operate with an internal core supplied with a 1.1V using a low-voltage regulator.
Figure 1-1 shows a general block diagram of the core and peripheral modules of the dsPIC33AK128MC106 family.
Note:
- Not all I/O pins or features are implemented on all device pinout configurations. See Pinout I/O Descriptions for specific implementations by pin count.
- Some peripheral I/Os are only accessible through Peripheral Pin Select (PPS).