9.7.7 BSR
The BSR indicates the data memory bank by writing the bank number into the register. All data memory can be accessed directly via instructions or indirectly via FSRs.
Name: | BSR |
Offset: | 0x0008 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BSR[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |