26.14.2 CWGxCON1

CWG Control Register 1
Name: CWGxCON1
Offset: 0x0611

Bit 76543210 
   IN POLDPOLCPOLBPOLA 
Access RR/WR/WR/WR/W 
Reset x0000 

Bit 5 – IN CWG Input Value (read-only)

ValueDescription
1 CWG data input is a logic ‘1
0 CWG data input is a logic ‘0

Bits 0, 1, 2, 3 – POLy CWG Output ‘y’ Polarity

ValueDescription
1 Signal output is inverted polarity
0 Signal output is normal polarity