35.12.2 CMxCON1

Comparator Control Register 1
Name: CMxCON1
Offset: 0x080D,0x0811

Bit 76543210 
       INTPINTN 
Access R/WR/W 
Reset 00 

Bit 1 – INTP Comparator Interrupt on Positive-Going Edge Enable

ValueDescription
1 The CxIF interrupt flag will be set upon a positive-going edge of the CxOUT bit
0 No interrupt flag will be set on a positive-going edge of the CxOUT bit

Bit 0 – INTN Comparator Interrupt on Negative-Going Edge Enable

ValueDescription
1 The CxIF interrupt flag will be set upon a negative-going edge of the CxOUT bit
0 No interrupt flag will be set on a negative-going edge of the CxOUT bit