34.1 Output Voltage Selection
The DAC has 2n voltage level ranges, where n is the number of bits in DACR. Each level is determined by the DACxR bits. The DAC output voltage can be determined by using Equation 34-1.
DACx_output= ((VREF+−VREF−)×DACR2n)+VREF−