11.8.9 Cache Monitor Enable
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | MEN |
Offset: | 0x2C |
Reset: | 0x00000000 |
Property: | Read/Write |
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
MENABLE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – MENABLE Cache Controller Monitor Enable
Writing a '0' to this bit disables the monitor counter.
Writing a '1' to this bit enables the monitor counter.
Value | Description |
---|---|
0 | The Monitor counter is disabled. |
1 | The Monitor counter is enabled. |