11.8.2 Cache Configuration
Name: | CFG |
Offset: | 0x04 |
Reset: | 0x00000020 |
Property: | R/W |
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
CSIZESW[2:0] | DCDIS | ICDIS | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 1 | 0 | 0 | 0 |
Bits 6:4 – CSIZESW[2:0] Cache Size Configured by Software
Value | Name | Description |
---|---|---|
0x0 | CONF_CSIZE_1KB | The Cache Size is configured to 1KB |
0x1 | CONF_CSIZE_2KB | The Cache Size is configured to 2KB |
0x2 | CONF_CSIZE_4KB | The Cache Size is configured to 4KB |
0x3-0x7 | - | Reserved |
Bit 2 – DCDIS Data Cache Disable
Writing a '0' to this bit enables data caching.
Writing a '1' to this bit disables data caching.
Value | Description |
---|---|
0 | Data caching is enabled. |
1 | Data caching is disabled. |
Bit 1 – ICDIS Instruction Cache Disable
Writing a '0' to this bit enables instruction caching.
Writing a '1' to this bit disables instruction caching.
Value | Description |
---|---|
0 | Instruction caching is enabled. |
1 | Instruction caching is disabled. |