11.8.6 Cache Maintenance 0
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | MAINT0 |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | Write-only |
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
INVALL | |||||||||
Access | W | ||||||||
Reset | 0 |
Bit 0 – INVALL Cache Controller Invalidate All
Writing a '0' to this bit has no effect.
Writing a '1' to this bit invalidates all cache entries.