50.5.3 Clocks
The SERCOM2 Clock (CLK_SERCOM2_APB) is used by the HSM and must be configured and enabled using the Generic Clock Controller (GCLK) and the Main Clock Controller (MCLK).
The SERCOM2 Clock (CLK_SERCOM2_APB) is used by the HSM and must be configured and enabled using the Generic Clock Controller (GCLK) and the Main Clock Controller (MCLK).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.