50.5.1 I/O Lines
In order to use the HSM I/O lines, the SERCOM2 pads must be configured using the I/O Pin Controller (PORT).
In order to use the HSM I/O lines, the SERCOM2 pads must be configured using the I/O Pin Controller (PORT).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.