16.6.10 APBD Mask

Name: APBDMASK
Offset: 0x20
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     PCCI2SDACADC1 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 ADC0TC7TC6TCC4SERCOM7SERCOM6SERCOM5SERCOM4 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 11 – PCC PCC APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the PCC is stopped.
1 The APBD clock for the PCC is enabled.

Bit 10 – I2S I2S APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the I2S is stopped.
1 The APBD clock for the I2S is enabled.

Bit 9 – DAC DAC APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the DAC is stopped.
1 The APBD clock for the DAC is enabled.

Bits 7, 8 – ADCn ADCn APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the ADCn is stopped.
1 The APBD clock for the ADCn is enabled.

Bits 5, 6 – TC TCn APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the TCn is stopped.
1 The APBD clock for the TCn is enabled.

Bit 4 – TCC4 TCC4 APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the TCC4 is stopped.
1 The APBD clock for the TCC4 is enabled.

Bits 0, 1, 2, 3 – SERCOM SERCOMn APBD Mask Clock Enable

ValueDescription
0 The APBD clock for the SERCOMn is stopped.
1 The APBD clock for the SERCOMn is enabled.