40.6.2.16 USB Device Interrupt
The WAKEUP is an asynchronous interrupt and can be used to wake-up the device from any sleep mode.
The WAKEUP is an asynchronous interrupt and can be used to wake-up the device from any sleep mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.