3.7.4.4 Self Check
During PollingMode, the firmware is able to periodically start the system self-check and calibration procedure. The number of polling cycles between two self-check procedures can be modified via the eepTrxCal.selfChk variable in the EEPROM settings. See sEEPromTrxCalib eepTrxCal from Related Links.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x001E | selfChk | SC[7:0] | |||||||
The self-check functionality is always executed at the end of a polling cycle. PollingMode is interrupted and the tune and check task is triggered. After the task finishes, the PollingMode resumes.
The following four options are supported and can be activated independently in the eepTrxConf.calConf1 EEPROM variable.
- Temperature measurement
- Polling cycle calibration/slow RC calibration
- Fast RC calibration
- Service refresh
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x001C | calConf1 | — | EN_TEMP_MEAS | EN_SRCCAL | EN_FRCCAL | — | — | — | EN_REGREFRESH |
For more information about the system self-check, calibration and the individual options, see Tune and Check from Related Links.
- The self-check functionality is NOT supported for fastPollingMode.
- The self-check functionality is also executed once at the end of the first polling cycle after starting PollingMode via an SPI command or at start-up when selected in the EEPROM setting.