3.7.4.6 VCO Tuning
The VCO can be tuned during the PollingMode and is optionally selectable for each service/channel configuration. To enable the VCO tuning for a specific service/channel configuration, set the VCOtune bit in the associated pollLoopConf[x].config EEPROM configuration.
| Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
| pollLoopConf[x].config | RfCalib | — | VCOtune | — | — | — | EOL | EOP |
To force VCO tuning on the first used service/channel configuration regardless of its
pollLoopConf setting, activate the VCO_TUNE bit in the sysStartConfig EEPROM setting if
the PollingMode is started immediately after power-on, or activate it in the
systemModeConfig parameter if using the Set System Mode SPI
command.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0019 | sysStartConfig | RF_CAL | — | VCO_TUNE | IDLEModeSelector | — | TMDEN | OPM[1..0] | |
| Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
| systemModeConfig | RF_CAL | — | VCO_TUNE | IDLEModeSelector | — | TMDEN | OPM[1:0] | |
The following table shows the relationship between the bit VCO_TUNE and VCO tuning on the first used service/channel configuration.
|
Bit VCO_TUNE |
VCO Tuning During | |||
|---|---|---|---|---|
|
Polling Array Configuration |
Power-on (EEPROM)/SPI Command |
First Polling Cycle |
Second - Xth Polling Cycle | |
|
First Used Service/Channel Configuration |
|
| — | — |
|
|
|
x | — | |
|
|
|
x |
x | |
|
|
|
x |
x | |
VCO tuning requires additional time. See Tune and Check from Related Links.