3.7.4.7 RF Calibration
The temperature-dependent drift of the XTAL-based RF can be optionally corrected for each service/channel configuration. A periodical temperature measurement via the self-check functionality is recommended when the RF calibration feature is used. To enable the RF calibration for a specific service/channel configuration, set the RfCalib bit in the associated pollLoopConf[x].config EEPROM configuration.
| Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
| pollLoopConf[x].config | RfCalib | — | VCOtune | — | — | — | EOL | EOP |
The RF calibration requires additional time. See Tune and Check from Related Links.